??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BSW 816-204-03L3-PA
HELP_VARIABLE
Company
Balluff
Description
BSW 816 - With Inductive Rotary Cam Switches
Bill of material
BALLUFF BSW 816-204-03L3-PA
TC
Product identifier
BSW 816-204-03L3-PA
BAUFORM
Rotary cam switch
ANS
No. of switch positions
WEL
Shaft ends Ø20 mm
Exposed shaft length 40 mm M10 center thread on both shaft ends, 9 mm deep mm
ANB
Drive type
CODE
Code for switch element
A
125 mm
B
105 mm
C
199 mm
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.